Roller Set 8 D60/D6-25 ESD
0.0.712.30

Roller Set 8 D60/D6-25 ESD

0.0.712.30

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/71230
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Roller Set 8 D60/D6-25 ESD
0.0.712.30

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 91.0 g
ESD
ESD-safe = Yes
Status on delivery
Partially preassembled
Radial force on roller
F = 50 N
Roller Set 8 D60/D6-25 ESD
0.0.712.30

Details

1 roller D60/D6-25 ESD
1 Hexagon Socket Head Cap Screw DIN 912 M6x40, St, bright zinc-plated
1 washer, St, bright zinc-plated
1 Spacer Bushing D17/D6-12, St, bright zinc-plated
1 T-Slot Nut V 8 St M6, St, bright zinc-plated
Thanks to its spherical running surface, this ball-bearing mounted roller D60/D6-25 ESD can reliably actuate hatches and bars. When building a shooter with a small number of parts, installing two of these 60 mm-diameter rollers so they run against each other produces a long travel.
Roller Set 8 D60/D6-25 ESD (0.0.712.30) contains the fixings needed to fit the roller D60 to a Line 8 groove.
Roller Set 8 D60/D6-25 ESD
0.0.712.30

Accessoires / Service

Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Threaded Insert, Profile Tube D30 heavy duty M6
Delivery unit
1 pce.
Article-No.
0.0.696.61
Threaded Insert, Profile Tube D30 M6 Al, natural
Delivery unit
1 pce.
Article-No.
0.0.675.16
Multiblock D30
Delivery unit
1 set
Article-No.
0.0.629.96
Stacking Unit D30 Bar T1
Delivery unit
1 pce.
Article-No.
0.0.707.16
Stacking Unit D30 Bar T2
Delivery unit
1 pce.
Article-No.
0.0.707.17
Release Unit D30 Bar 70/45
Delivery unit
1 pce.
Article-No.
0.0.658.82
Release Unit D30 Bar 70/45 T1
Delivery unit
1 pce.
Article-No.
0.0.710.24
Roller Set 8 D60/D6-25 ESD
0.0.712.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84313900