Release Unit D30 Bar 70/45 T1
0.0.710.24

Release Unit D30 Bar 70/45 T1

0.0.710.24

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/71024
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Release Unit D30 Bar 70/45 T1
0.0.710.24

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 176.0 g
ESD
ESD-safe = Yes
Release Unit D30 Bar 70/45 T1
0.0.710.24

Details

1 Release Unit D30 Bar 70/45 T1, St, bright zinc-plated
Release Unit D30 Bar 70/45 T1 is used to build especially smooth-action locking mechanisms. When swinging out of the way, only very low actuation forces are needed, as half the top edge of the Bar has a radius that matches the arc created by the bearing point at the bottom.
Two notches make it easy to shorten the Bar to build a parallel mechanism.
The Bar is fitted with Bearing Set D30/D16-5 M6 (0.0.702.10) and the corresponding fastening materials.
Release Unit D30 Bar 70/45 T1
0.0.710.24

Accessoires / Service

Bearing Set D30/D16-5 M6
Delivery unit
1 pce.
Article-No.
0.0.702.10
Fastening Set 6 D30 15mm with Countersunk Screw M6
Delivery unit
1 set
Article-No.
0.0.697.37
Fastening Set 6 15mm with Countersunk Screw M6
Delivery unit
1 set
Article-No.
0.0.697.38
Profile 6 30x30 light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.419.06
Angle Joint Set M6
Delivery unit
1 set
Article-No.
0.0.701.13
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Release Unit D30 Bar 70/45 T1
0.0.710.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098