Braking Roller Set D93-130 M8
0.0.710.07

Braking Roller Set D93-130 M8

0.0.710.07

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/71007
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Braking Roller Set D93-130 M8
0.0.710.07

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 1.649 kg
ESD
ESD-safe = No
Max. load-carrying capacity
F = 500 N
Braking Roller Set D93-130 M8
0.0.710.07

Details

1 braking roller D93
2 braking roller fixings M8, St, bright zinc-plated
4 T-Slot Nuts 8 St M8, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M8x16, St, bright zinc-plated
4 Washers ISO 7089-8-200 HV, St, bright zinc-plated
Braking Roller Set D93-130 M8 helps lower heavy loads at a steady speed. The braking roller and stable steel axle ensure that containers and goods weighing up to 25 kg can be safely transported via lifts or hatches. Overall load must be taken into account.
The braking roller protects the frame and transported goods from being damaged by high-speed impacts. Deceleration increases in line with speed.
The rubberised roller can also slow transported goods via direct contact.
Fmax = 500 N
Braking Roller Set D93-130 M8
0.0.710.07

Accessoires / Service

Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Steel Cable D3 sheathed, transparent
Delivery unit
1 roll, length 100 m
Article-No.
0.0.675.05
Cable Pulley Wheel D42/D6-12
Delivery unit
1 set
Article-No.
0.0.682.16
Braking Roller Set D93-130 M8
0.0.710.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84313900