Motor Extension Cable HD, 1.2m, black
0.0.709.95

Motor Extension Cable HD, 1.2m, black

0.0.709.95

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/70995
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Motor Extension Cable HD, 1.2m, black
0.0.709.95

Attributes

Line
Work Bench System
Property
black
Delivery unit
1 pce.
Weight
m = 95 g
ESD
ESD-safe = No
Motor Extension Cable HD, 1.2m, black
0.0.709.95

Details

Molex Mini-Fit connector male, 8-pole
Molex Mini-Fit connector female, 8-pole
PVC cable
Motor Extension Cable HD, 1.2m, black
0.0.709.95

Accessoires / Service

Table Column Set 2 E HD ESD 230V
Delivery unit
1 set
Article-No.
0.0.701.52
Table Column Set 4 E HD ESD 230V
Delivery unit
1 set
Article-No.
0.0.701.53
Motor Extension Cable HD, 1.2m, black
0.0.709.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27060106
eCl@ss 4.0
27060801
eCl@ss 4.1
27060801
eCl@ss 5.0
27062001
eCl@ss 5.1
27062001
eCl@ss 6.0.1
27062090
eCl@ss 7.1
27062090
eCl@ss 8.0
27062090
UNSPSC 7.0
26121629
UNSPSC 9.0
26121629
customs tariff number
85444290