Belt Support Set 8
0.0.709.55

Belt Support Set 8

0.0.709.55

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/70955
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Belt Support Set 8
0.0.709.55

Attributes

Line
FT
line 8
Delivery unit
1 set
Weight
m = 337 g
Belt Support Set 8
0.0.709.55

Details

2 flat brackets for conveyor belt support BFT 8, St, bright zinc-plated
2 threaded bushes M6 for bearing insert, Profile Tube D30-d16 Al, St, bright zinc-plated
2 bearing inserts, Profile Tube D30-D16 Al
2 deep groove ball bearings DIN 625-1 628/8 - 2RS, St
4 T-Slot Nuts V 8 St M6, St, bright zinc-plated
6 Countersunk Screws DIN 7991 M6x14, St, bright zinc-plated
4 Countersunk Screws DIN 7504 3.9x19, St, bright zinc-plated
Belt Support Set 8 prevents the conveyor belt from sagging under its own weight. This improves safety for staff by eliminating drawing-in or entrapment points.
Note: One belt support should be incorporated every 2000 mm along the return run of a belt.
A belt support consists of two bearings for a Tube D30 (0.0.628.56) that acts as a supporting roller for the return run. The support also serves as a fixing for Conduit Profile U 40x40 SE (0.0.487.27), which is fitted as a guard to prevent entanglement.
Calculating the length of the tube (LR) and Conduit Profile (LK) in relation to the belt width (BG)
Belt Support Set 8
0.0.709.55

Accessoires / Service

Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.32
Double Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.33
Timing Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.34
Double Timing Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.35
Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.56
Conduit Profile U 40x40 SE, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.487.27

Downloads

Assembly instruction(27 MB)
Belt Support Set 8
0.0.709.55

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36123691
eCl@ss 4.0
36121405
eCl@ss 4.1
36121405
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36129104
eCl@ss 7.1
36129104
eCl@ss 8.0
36129104
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84313900