Thread Adapter M6 LH/RH T1
0.0.709.48

Thread Adapter M6 LH/RH T1

0.0.709.48

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/70948
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Thread Adapter M6 LH/RH T1
0.0.709.48

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 7.0 g
ESD
ESD-safe = Yes
Thread Adapter M6 LH/RH T1
0.0.709.48

Details

1 Thread Adapter M6-20 LH/RH T1, St, bright zinc-plated
1 hexagon nut DIN 934-M6-I8I, St, bright zinc-plated
Thread Adapter M6 LH/RH T1 (0.0.709.48) connects an Axial Joint Set M6 (0.0.710.49) or Angle Joint Set M6 (0.0.701.13) to Threaded Rod M6-1000 (0.0.709.42). It features a left-hand male thread and a right-hand female thread. This creates the transition from the Threaded Rod (right-hand thread) to the ball socket (left-hand thread) of the Joint Set.
Thread Adapter M6 LH/RH T1
0.0.709.48

Accessoires / Service

Angle Joint Set M6
Delivery unit
1 set
Article-No.
0.0.701.13
Axial Joint Set M6
Delivery unit
1 set
Article-No.
0.0.710.49
Threaded Rod M6-1000
Delivery unit
1 pce., length 1000 mm
Article-No.
0.0.709.42
Thread Adapter M6 LH/RH T2
Delivery unit
1 pce.
Article-No.
0.0.709.41
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Release Unit D30 Bar 70/45
Delivery unit
1 pce.
Article-No.
0.0.658.82
Release Unit D30 Bar 70/45 T1
Delivery unit
1 pce.
Article-No.
0.0.710.24
Thread Adapter M6 LH/RH T1
0.0.709.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110790
eCl@ss 4.0
23110807
eCl@ss 4.1
23110807
eCl@ss 5.0
23110807
eCl@ss 5.1
23110807
eCl@ss 6.0.1
23110807
eCl@ss 7.1
23110807
eCl@ss 8.0
23110807
UNSPSC 7.0
31161704
UNSPSC 9.0
31161704
customs tariff number
73181535