Base Plate X 8 40 160x160-90° 45° M16
0.0.704.22

Base Plate X 8 40 160x160-90° 45° M16

0.0.704.22

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/70422
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Base Plate X 8 40 160x160-90° 45° M16
0.0.704.22

Attributes

Line
line 8
line X
Delivery unit
1 set
Weight
m = 791 g
ESD
ESD-safe = Yes
Base Plate X 8 40 160x160-90° 45° M16
0.0.704.22

Details

Plate, AI, white aluminium similar to RAL 9006
2 Hexagon Socket Head Cap Screws DIN 912-M8x25, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M8x18, St, bright zinc-plated
4 washers DIN 433-8.4, St, bright zinc-plated
2 T-Slot Nuts V8 St M8, St, bright zinc-plated
Compatible Base Plates and screw-attached Caps are also available specifically to suit Profiles X 8 M45 - XMS with cable conduits that are accessible from outside.
Base Plate X 8 40 160x160-90° 45° M16
0.0.704.22

Accessoires / Service

Profile X 8 40 80x80 M45-45° - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.55
Cover Profile 80x80-45° M45 - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.54
Cap X 8 40 80x80-45° Al
Delivery unit
1 set
Article-No.
0.0.699.69
Fastening Set 8 40 80x80-90° - XMS
Delivery unit
1 set
Article-No.
0.0.698.88
Base Plate X 8 40 160x160-90° 45° M16
0.0.704.22

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169990