Flange 8 D30 90x40-80 180°
0.0.701.44

Flange 8 D30 90x40-80 180°

0.0.701.44

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/70144
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Flange 8 D30 90x40-80 180°
0.0.701.44

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 435 g
ESD
ESD-safe = Yes
Flange 8 D30 90x40-80 180°
0.0.701.44

Details

Partially preassembled
Flange D30 180°, St, bright zinc-plated
2 grub screws DIN 913 M10x8, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M8x16, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, St, bright zinc-plated
Secure hold on substructures! Flange 8 D30 90x90-80 180° and Flange 8 D30 90x40-80 90° add two wings to a D30 connector, which reliably absorb lateral forces. This ensures a particularly rigid connection when attaching a tube construction to a Line 8 profile.
The wings on Flange 8 D30 90x40-80 180° are arranged opposite each other, while the wings on Flange 8 D30 90x90-80 90° are at a right angle to each other. The latter Flange is therefore suitable for fastening Profile Tubes D30 to the corners of a supporting frame on a tugger train.
Due to the forces that are generated, item recommends always using the Flange with a (Profile) Tube D30 heavy duty. As is usually the case in Profile Tube System D30, the M10 grub screws are tightened using a 5 A/F key.
Note: The two holes for fastening to a Line 8 groove are not located in line with the modular dimension of Profile Tube System D30.
Note: In addition to the maximum load-carrying capacity of the Flange, it is important to take into account the load limits of the adjacent components in the construction.
My = 150 Nm
Fz = 1000 N
Flange 8 D30 90x40-80 180°
0.0.701.44

Accessoires / Service

Profile 8 40x40 light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.026.33
Profile 8 40x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.026.03
Profile 8 80x40 light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.026.34
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34
Flange 8 D30 90x40-80 180°
0.0.701.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73079100