Sign Corner Fastener, transparent
0.0.700.92

Sign Corner Fastener, transparent

0.0.700.92

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/70092
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Sign Corner Fastener, transparent
0.0.700.92

Attributes

Line
Work Bench System
Material
PC
Property
transparent
Delivery unit
1 pce.
Weight
m = 2 g
ESD
ESD-safe = No
Sign Corner Fastener, transparent
0.0.700.92

Details

The Sign Corner Fastener connects two item Sign Frames at right-angles to each other. This fastener can be clipped to any point on a Sign Frame and used to connect together four Sign Frames to form a cuboid so they don’t hit against each other when hung up.
The Sign Corner Fastener features a drilled hole so it can be hung up using C-Hook 2x60x10 (0.0.701.51) Chain 1.8x12 (0.0.701.38) can be used to suspend cuboid signs from the workshop ceiling, for example.
Sign Corner Fasteners are compatible with all sizes of item Sign Frames and should always be used in pairs. Eight Sign Corner Fasteners are needed to create a cuboid made of four Sign Frames.
Sign Corner Fastener, transparent
0.0.700.92

Accessoires / Service

Sign Frame A5, grey
Delivery unit
1 set
Article-No.
0.0.700.52
Sign Frame A5, red
Delivery unit
1 set
Article-No.
0.0.700.56
Sign Frame A5, yellow
Delivery unit
1 set
Article-No.
0.0.700.51
Sign Frame A5, green
Delivery unit
1 set
Article-No.
0.0.700.50
Sign Frame A4, grey
Delivery unit
1 set
Article-No.
0.0.700.55
Sign Frame A4, red
Delivery unit
1 set
Article-No.
0.0.700.53
Sign Frame A4, yellow
Delivery unit
1 set
Article-No.
0.0.700.48
Sign Frame A4, green
Delivery unit
1 set
Article-No.
0.0.700.54
Sign Frame A4 ESD, black
Delivery unit
1 set
Article-No.
0.0.700.57
Sign Frame A3, grey
Delivery unit
1 set
Article-No.
0.0.700.60
Sign Frame A3, red
Delivery unit
1 set
Article-No.
0.0.700.58
Sign Frame A3, yellow
Delivery unit
1 set
Article-No.
0.0.700.61
Sign Frame A3, green
Delivery unit
1 set
Article-No.
0.0.700.59
C-Hook 2x60x10, bright zinc-plated
Delivery unit
1 PU = 10 pcs.
Article-No.
0.0.701.51
Sign Corner Fastener, transparent
0.0.700.92

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
eCl@ss 8.0
21109104
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39269097