Magnet 8 D30-8.5 M6
0.0.700.29

Magnet 8 D30-8.5 M6

0.0.700.29

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/70029
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Magnet 8 D30-8.5 M6
0.0.700.29

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 49 g
ESD
ESD-safe = Yes
Magnet 8 D30-8.5 M6
0.0.700.29

Details

Partially preassembled
Cup D30-8.5, St, bright zinc-plated
Washer D26, St, bright zinc-plated
Magnet D25, nickel-plated
Hexagon Socket Head Cap Screw DIN 6912 M6x12, St, bright zinc-plated
T-Slot Nut V 8 St M6, St, bright zinc-plated
Compact and strong! Magnet 8 D30-8.5 M6 is used to hold hatches and moving parts in place. Thanks to its high force of attraction, the neodymium magnet can also be used in Karakuri/LCA applications to balance out levers so they come to rest at the desired point.
Magnet 8 D30-8.5 M6 is screwed to a Line 8 groove. When combined with Adapter 6 D30/R15-2 (0.0.692.05) and an appropriate T-Slot Nut, it can also be used on a Profile Tube 6 D30. There is no need to change the screw for this purpose.
Note: Please observe the safety instructions for working with neodymium magnets (item24.de/en/shop).
Magnet 8 D30-8.5 M6
0.0.700.29

Accessoires / Service

Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Adapter 6 D30/R15-2
Delivery unit
1 pce.
Article-No.
0.0.692.05

Downloads

Safety Instructions(782 KB)
Magnet 8 D30-8.5 M6
0.0.700.29

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31163101
UNSPSC 9.0
31163101
customs tariff number
85051110