Castor Ball Insert D16-33 ESD
0.0.700.18

Castor Ball Insert D16-33 ESD

0.0.700.18

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/70018
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Castor Ball Insert D16-33 ESD
0.0.700.18

Attributes

Delivery unit
1 pce.
Weight
m = 46.5 g
ESD
ESD-safe = Yes
Castor Ball Insert D16-33 ESD
0.0.700.18

Details

Preassembled
Castor ball D24, St
Cage for Castor Ball Insert, PA ESD
Fluid movement to wherever you want! Castor Ball Insert D16-33 ESD moves transported goods in any direction with very low friction. As a result, the castor balls enable changes of direction on Karakuri/LCA applications and on transport lines.
This Insert for Roller Conveyors 6 40x40 E D30 is just 33 mm long and therefore more compact than Castor Ball Insert ESD (0.0.620.26) for Castor Rail 8 40x40. This means more roller elements can be fitted in for every metre. This high packing density leads to especially smooth movement because containers are in contact with more castor balls. In many cases, this also means that roller conveyors can be built with a lower gradient.
The Castor Ball Insert is supplied preassembled and is ESD-safe. If necessary, the castor ball can be replaced with a Brush Set ESD (0.0.622.24). Furthermore, the height of the castor ball – and therefore the conveying height – can be varied by 0.5 mm depending on the mounting arrangement of the frame.
Castor Ball Insert D16-33 ESD
0.0.700.18

Accessoires / Service

Castor Rail 6 40x40 E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.651.29
Castor Ball Set
Delivery unit
1 set
Article-No.
0.0.620.93
Castor Ball Insert D16-33 ESD
0.0.700.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84833080