Profile M 40x4 E, natural
7.0.001.18

Profile M 40x4 E, natural

7.0.001.18

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/7000118
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 2000 mm
≥1
on application
1 pce., length 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Profile M 40x4 E, natural
7.0.001.18

Attributes

Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 0.42 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 1.57 cm2
Moment of Inertia, x-axis
Ix = 2.06 cm4
Moment of Inertia, y-axis
Iy = 0.02 cm4
Moment of Inertia, torsional
It = 0.08 cm4
Resistance Moment, x-axis
Wx = 1.03 cm3
Resistance Moment, y-axis
Wy = 0.10 cm3
Profile M 40x4 E, natural
7.0.001.18

Details

Highly versatile, e.g. can be used for edging any panel elements, as a terminating strip or support strip, as a special construction without profile grooves or as a guide strip etc.
Profile M 40x4 E, natural
7.0.001.18

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(314 KB)
Profile M 40x4 E, natural
7.0.001.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990