Cap X 8 80x80-45° Al
0.0.699.72

Cap X 8 80x80-45° Al

0.0.699.72

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/69972
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Cap X 8 80x80-45° Al
0.0.699.72

Attributes

Delivery unit
1 set
Weight
m = 50 g
ESD
ESD-safe = No
Cap X 8 80x80-45° Al
0.0.699.72

Details

Cap, AI, white aluminium similar to RAL 9006
3 dome-head screws M8x14, St, bright zinc-plated
Profiles X 8 M45 - XMS feature an integrated cable conduit that can be accessed from outside. Based around a basic pattern of 80x80 mm, it comes in a range of variants. The inside-facing side is available with Line 8 grooves or an unbroken, easy-to-clean surface. The outer radius can be right-angled or feature a 45° angle. Cover Profiles with a straight or rounded shape are available for the 45° variants.
Profiles X 8 M45 - XMS are compatible with other Line XMS profiles and have identical seal grooves. When combined with special Fastening Sets, they facilitate simple cable guidance.
Cap X 8 80x80-45° Al
0.0.699.72

Accessoires / Service

Profile X 8 80x80 4N90 M45-45° - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.700.02
Profile X 8 80x80 M45-45° - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.56
Cover Profile M45 - XMS, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.699.96
Cover Profile 80x80-45° M45 - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.54
Fastening Set 8 80x80-90° - XMS
Delivery unit
1 set
Article-No.
0.0.698.87
Base Plate X 8 40 160x160-90° M16
Delivery unit
1 set
Article-No.
0.0.703.82
Base Plate X 8 160x160-90° 45° M16
Delivery unit
1 set
Article-No.
0.0.698.64
Cap X 8 80x80-45° Al
0.0.699.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169990