Adhesive Multiblock 8 4mm, grey similar to RAL 7042
0.0.698.20

Adhesive Multiblock 8 4mm, grey similar to RAL 7042

0.0.698.20

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/69820
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 PU = 10 pcs.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Adhesive Multiblock 8 4mm, grey similar to RAL 7042
0.0.698.20

Attributes

Line
line 8
Material
PA
Property
grey similar to RAL 7042
Delivery unit
1 PU = 10 pcs.
Weight
m = 11.5 g
ESD
ESD-safe = No
Adhesive Multiblock 8 4mm, grey similar to RAL 7042
0.0.698.20

Details

Adhesive Multiblock, PA, grey
VHB pad: Acrylic adhesive (100% closed-cell)
VHB liner: PE film, silicone coated
Don’t screw – glue! Adhesive Multiblocks from item are the ideal solution for fixing panels in profile frames flush, fast and free from any machining work. This adhesive technology can even be used to create double-sided panelling in openings – all without a screw in sight. This means that machine cladding with smooth sides can be created in next to no time.
Simply twist Adhesive Multiblock 8 into a Line 8 groove without having to use any tools. It is available in variants for panels in thicknesses of 4, 6 and 10 mm. Adhesive Multiblocks with adhesive pads on both sides are available to create double-walled structures. To maximise the stability of the panel, one Adhesive Multiblock should be positioned as closely as possible to each corner. The maximum gap between two Multiblocks should not exceed 300 mm.
When used with panel elements in an appropriate thickness, the outer surface will fit flush with the profile. It is advisable to leave a gap of 3 mm around all the edges. Spacers 3mm for Adhesive Multiblock 8 should be used to ensure panels are positioned perfectly. In the case of upright panels, spacers absorb loads mechanically. The Spacers also make installation easier and hold the panel in place while the protective film covering the adhesive pad is drawn out from under the panel.
NB: Adhesive Multiblocks are designed for use indoors. Hanging panel loads should be supported with an additional mechanical means.
Assembly sequence:
1. Position the Adhesive Multiblock and twist it 90° to fix it in place
The adhesive pad and protective film are facing out
2. Clip Spacer 3mm (0.0.696.56) into place (optional)
3. Position and align panel element
The loose end of the protective film must remain accessible
4. Slowly pull off the protective film through the gap
Hold the panel element in place
5. Briefly press the panel element onto the fasteners
6. Finished
The strong adhesive pads of the Adhesive Multiblocks are covered with red protective film. During installation, the panel is first laid against the Adhesive Multiblock and the protective film is then pulled off from between the two. A video demonstrating the assembly process can be found in the item Academy: academy.item24.com
Adhesive Multiblock 8 4mm, grey similar to RAL 7042
0.0.698.20

Accessoires / Service

Videos

Adhesive Multiblock 8 4mm, grey similar to RAL 7042
0.0.698.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39191080