Slide Strip 48x2, plain ESD, black similar to RAL 9005
0.0.696.84

Slide Strip 48x2, plain ESD, black similar to RAL 9005

0.0.696.84

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/69684
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Slide Strip 48x2, plain ESD, black similar to RAL 9005
0.0.696.84

Attributes

Line
Line D30
Material
PE-HD, ESD
Property
black similar to RAL 9005
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 116.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Slide Strip 48x2, plain ESD, black similar to RAL 9005
0.0.696.84

Details

Double the protection for transported goods! Slide Strip 48x2, plain ESD prevents electrostatic charges from accumulating and deadens impacts against the Guide Rails on Roller Conveyor 6 40x40.
The smooth, plain Slide Strip clips onto the side of aluminium Guide Rails e and z from item. The black, elastic plastic reduces friction between transported goods and aluminium Guide Rails.
Note: Slide Strip 48x2 is also available in a grey, non-ESD-safe design (plain: 0.0.681.52; profiled: 0.0.654.94).
Slide Strip 48x2, plain ESD, black similar to RAL 9005
0.0.696.84

Accessoires / Service

Roller Conveyor 6 40x40 E Guide Rail e30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.657.88
Roller Conveyor 6 40x40 E Guide Rail e60, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.654.09
Guide Rail e 4, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.672.52

Downloads

ESD Product Qualification(323 KB)
Slide Strip 48x2, plain ESD, black similar to RAL 9005
0.0.696.84

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000