Cap 8 40x16 ESD, black
0.0.696.31

Cap 8 40x16 ESD, black

0.0.696.31

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/69631
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Cap 8 40x16 ESD, black
0.0.696.31

Attributes

Material
PA-ESD
Property
black
Delivery unit
1 pce.
Weight
m = 2 g
ESD
ESD-safe = Yes
Cap 8 40x16 ESD, black
0.0.696.31

Details

Double the safety! The ESD-safe Caps from item are intended for production areas where sensitive electronic components are handled. Their electrostatically dissipative properties make them suitable for use in an EPA (electrostatic protected area).
The Caps, which feature rounded edges and a yellow ESD symbol, are made of a special glass-fibre-reinforced plastic. PA-ESD ensures a surface resistance of <106 Ω.
Simply push the Caps into the core bores of aluminium profiles to fasten them in place. They keep out dust and eliminate the need to deburr cut edges. Their geometry ensures a secure hold even when subjected to vibrations and temperature fluctuations.
Cap 8 40x16 ESD, black
0.0.696.31

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090