Label Profile D30 e ESD, transparent lilac
0.0.691.83

Label Profile D30 e ESD, transparent lilac

0.0.691.83

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/69183
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Label Profile D30 e ESD, transparent lilac
0.0.691.83

Attributes

Line
Line D30
Material
ABS-ESD
Property
transparent lilac
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 69.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 2000 mm
Label Profile D30 e ESD, transparent lilac
0.0.691.83

Details

Always know where things are! Fastening Profile D30 0-20° e ESD and Label Profile D30 e ESD help you maintain an overview during even the trickiest installation scenarios. The Label Profile can either be clipped directly to the flank of a Profile Tube D30 or can be installed on the Fastening Profile.
The geometry of the Fastening Profile allows you to fit labels angled at 0° or 20° up or down. This ensures labels are always clearly legible for compartments situated above and below the label, as well as on Profile Tubes that are twisted. Furthermore, a continuous Label Profile can be fastened along the entire length of a cross profile, even if the roller conveyor fastening brackets of a FIFO rack take up some sections. To achieve this, the Fastening Profile is fitted in sections.
The asymmetrical design of the strip ensures that neither the holder nor the label protrude over the top edge of the profile, which would put them at risk of being torn off. Labels can be 30 mm high and can be easily slotted into place from above thanks to a wide opening angle. Even if Label Profile D30 e ESD is inverted 180°, the label will not drop out.
Label Profile D30 e ESD, transparent lilac
0.0.691.83

Accessoires / Service

Fastening Profile D30 0-20° e ESD, black similar to RAL 9005
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.691.79
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Label Profile D30 e ESD, transparent lilac
0.0.691.83

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21102290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
eCl@ss 8.0
21109104
UNSPSC 7.0
31111510
UNSPSC 9.0
31111510
customs tariff number
39169090