Plug-in Adapter with Kink Prevention ND 7.2
0.0.691.00

Plug-in Adapter with Kink Prevention ND 7.2

0.0.691.00

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/69100
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Plug-in Adapter with Kink Prevention ND 7.2
0.0.691.00

Attributes

Line
Work Bench System
Material
CuZn
Delivery unit
1 pce.
Weight
m = 80 g
ESD
ESD-safe = No
Plug-in Adapter with Kink Prevention ND 7.2
0.0.691.00

Details

Male connector G 3/8″ ND 7.2, brass, bright zinc-plated
Kink prevention spring, stainless steel
Make working with pneumatic tools easy! Plug-in Adapter with Kink Prevention ND 7.2 connects a ⌀A 10x1 pneumatic hose to a Compressed Air Manifold. The Plug-in Adapter creates a leak-tight connection to a quick-action coupling in next to no time.
The stable, stainless steel kink prevention ensures pneumatic lines that are very mobile don’t get damaged and therefore achieve a long service life. When combined with the Spiral Hose for Tool Balancers (0.0.650.67), the Plug-in Adapter creates a dependable connection between a hose and the item Compressed Air Manifold (0.0.635.98).
Plug-in Adapter with Kink Prevention ND 7.2
0.0.691.00

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21061714
eCl@ss 4.0
21060907
eCl@ss 4.1
21069801
eCl@ss 5.0
21069801
eCl@ss 5.1
21069801
eCl@ss 6.0.1
21069090
eCl@ss 7.1
21069290
eCl@ss 8.0
21069290
UNSPSC 7.0
27131614
UNSPSC 9.0
27131614
customs tariff number
74122000