Plastic 10mm, green, similar to RAL 6011
0.0.689.61

Plastic 10mm, green, similar to RAL 6011

0.0.689.61

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/68961
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 2800x1850 mm
≥1
on application
cut-off max. 2770x1820 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Plastic 10mm, green, similar to RAL 6011
0.0.689.61

Attributes

Material
Resin-bonded cellulose laminate
Property
green, similar to RAL 6011
Delivery unit
cut-off max. 2770x1820 mm
Weight, spec. Surface
m = 14.6 kg/m2
ESD
ESD-safe = No
Plastic 10mm, green, similar to RAL 6011
0.0.689.61

Details

similar to RAL colour code
Thickness tolerance ± 8%
NB:
Panel elements made of Plastic must be stored lying flat until they are to be installed. If stored improperly the material can become distorted due to its weight.
Plastic is a thermosetting material which is permanently laminated at high pressure and temperature. This gives it exceptional abrasion and impact resistance, making it suitable for panelling, table surfaces and partitions subject to high stresses.
It has antistatic surfaces.
Thanks to their hygienic melamine resin surface, Plastic panels have exceptional mechanical properties and high temperature resistance and are also particularly resistant to a large number of chemicals. Consequently, they can be used where substances such as
• laboratory and industrial chemicals
• solvents
• disinfectants
• colouring agents
• bleaching agents
• industrial oils and emulsions
act on the surface.
Some chemicals may, however, corrode the surface. This depends on the
• concentration
• exposure time
• temperature
of the agents used.

Changes to the dimensions of Plastic panels due to the absorption of moisture and thermal expansion should be taken into account when installing them in frame structures. These panels may warp if exposed to moisture on one side only.
Note:
RAL numbers of colours apply to varnishes.
Due to the different manufacturing processes, the brilliance and colouring of laminated Plastic panels can vary greatly. Consequently, if there is any doubt, a comparison should always be made with original samples provided by your item sales partner.
Plastic panels are available from item in various colours. Thanks to their hygienically sealed melamine resin surface, they exhibit especially good resistance to many chemicals. A full list can be found in the product data sheet.
Important: Panel elements made of Plastic must be stored and transported lying flat until they are to be installed. Due to the production processes used, the brilliance and colour of laminated surfaces can differ slightly from the RAL colour stated.
Plastic 10mm, green, similar to RAL 6011
0.0.689.61

Accessoires / Service

Saw Cut for Panel Elements Cat. 2
Delivery unit
1 pce.
Article-No.
0.0.475.49

Downloads

Datasheet(345 KB)
Plastic 10mm, green, similar to RAL 6011
0.0.689.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39207990