Table Top Support Set 8 420-45°
0.0.686.19

Table Top Support Set 8 420-45°

0.0.686.19

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/68619
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Table Top Support Set 8 420-45°
0.0.686.19

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 2.2 kg
ESD
ESD-safe = No
Table Top Support Set 8 420-45°
0.0.686.19

Details

Table-top support right, white aluminium similar to RAL 9006
Table-top support left, white aluminium similar to RAL 9006
6 Button-Head Screws ISO 7380 M8x16, St, bright zinc-plated
8 Hexagon Socket Head Cap Screws DIN 912 M6x18, St, bright zinc-plated
2 T-Slot Nuts 8 St M8, bright zinc-plated
2 T-Slot Nuts 8 St 2xM8-36, bright zinc-plated
8 washers ISO 7089 - 6 - 200 HV, bright zinc-plated
6 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
Load-bearing capacity: 50 kg
Notes on Use and Installation
Sturdy Table Top Support Set 8 420-45° is used to fit Table Top 25-900x450 and Table Top OCTA 25-1110x555 to the item Installation Column. Each of the Table Tops has threaded inserts on the underside so they can be connected to the Support Set using four screws to each support. All fastening elements are included in the scope of supply.
The Table Top Support Set comprises two supports that can be secured to the grooves of Installation Column Profile 8 160x160 K76 at any height. The functions of the Installation Column Profile remain unaffected.
Table Top Support Set 8 420-45°
0.0.686.19

Accessoires / Service

Installation Column Profile 8 160x160 K76, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.39
Installation Profile 8 160x80 K76, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.672.90

Downloads

Assembly instruction(2 MB)
Table Top Support Set 8 420-45°
0.0.686.19

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
94039990