Clamp Lever Pi 60 M8x20, white aluminium, similar to RAL 9006
0.0.684.71

Clamp Lever Pi 60 M8x20, white aluminium, similar to RAL 9006

0.0.684.71

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/68471
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Clamp Lever Pi 60 M8x20, white aluminium, similar to RAL 9006
0.0.684.71

Attributes

Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 90 g
ESD
ESD-safe = No
Clamp Lever Pi 60 M8x20, white aluminium, similar to RAL 9006
0.0.684.71

Details

Fast fixing and rapid release! Clamp Lever Pi helps you fix accessories and machine parts firmly in place and then release them in next to no time. This makes Slide Guides and Angle Locking Brackets even more user-friendly – and, thanks to the simple release mechanism for separating grip and insert, that applies to tight spaces, too.
The slender lever with its ergonomic, easy-to-grip shape and contrasting coloured cap marks the Clamp Lever out as a member of the design award-winning operating elements Pi range from item.
Clamp Lever Pi 60 M8x20, white aluminium, similar to RAL 9006
0.0.684.71

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23010501
eCl@ss 4.0
23010501
eCl@ss 4.1
23010501
eCl@ss 5.0
23010501
eCl@ss 5.1
23010501
eCl@ss 6.0.1
23010501
eCl@ss 7.1
23010501
eCl@ss 8.0
23010501
UNSPSC 7.0
27112103
UNSPSC 9.0
27112103
customs tariff number
84879090