Fastening Set 8 2-5mm with Countersunk Screw M8
0.0.680.96

Fastening Set 8 2-5mm with Countersunk Screw M8

0.0.680.96

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/68096
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Fastening Set 8 2-5mm with Countersunk Screw M8
0.0.680.96

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 17 g
ESD
ESD-safe = Yes
Fastening Set 8 2-5mm with Countersunk Screw M8
0.0.680.96

Details

1 Countersunk Screw DIN 7991-M8x14, St, bright zinc-plated
1 T-Slot Nut 8 St M8, bright zinc-plated
The fastening set enables the connection of elements (e.g. sheets or panel elements) in the specified material thickness. The set consists of a T-Slot Nut and a matching screw.
Fastening Set 8 2-5mm with Countersunk Screw M8
0.0.680.96

Tools

Ball-Headed Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.54
Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

ESD Product Qualification(330 KB)
Fastening Set 8 2-5mm with Countersunk Screw M8
0.0.680.96

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098