Wing Hand Knob Pi, female, D54 M8 PA, black
0.0.679.32

Wing Hand Knob Pi, female, D54 M8 PA, black

0.0.679.32

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/67932
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Wing Hand Knob Pi, female, D54 M8 PA, black
0.0.679.32

Attributes

Property
black
Delivery unit
1 set
Weight
m = 23 g
ESD
ESD-safe = No
Wing Hand Knob Pi, female, D54 M8 PA, black
0.0.679.32

Details

When you want to get a lot of power behind a turning or fixing action, a Wing Hand Knob supports excellent torque transfer in a small space. There are two fastening options for the Hand Knobs – a male thread (screw) or female thread (nut).
As with all the grips in the item operating elements Pi range, the Wing Hand Knobs are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.
It is important to note the internal geometry of the female Wing Hand Knobs for fixing purposes:
Wing Hand Knob Pi, female, D54 M8 PA, black
0.0.679.32

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110710
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
eCl@ss 8.0
23110890
UNSPSC 7.0
31161717
UNSPSC 9.0
31161717
customs tariff number
83024900