Groove Plate Profile 8 400x14, natural
0.0.678.02

Groove Plate Profile 8 400x14, natural

0.0.678.02

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/67802
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 4000 mm
≥1
on application
cut-off max. 4000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Groove Plate Profile 8 400x14, natural
0.0.678.02

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 4000 mm
Weight, spec. Length
m = 5.17 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 19.17 cm2
Moment of Inertia, x-axis
Ix = 5.48 cm4
Moment of Inertia, y-axis
Iy = 2584 cm4
Moment of Inertia, torsional
It = 2592 cm4
Resistance Moment, x-axis
Wx = 7.7 cm3
Resistance Moment, y-axis
Wy = 129.2 cm3
Groove Plate Profile 8 400x14, natural
0.0.678.02

Details

More space, more order and a better overview! Groove Plate Profile from the item toolpanel® System is an efficient means of integrating several system grooves in one structure. Ten Line 8 grooves on the front and nine Line 8 grooves on the rear offer a great deal of space for organising work benches and workshop trolleys.
Groove Plate Profile combines the benefits of a panel element with the advantages of a profile. With grooves covering the entire surface of the profile, materials and tools can be freely arranged as and when required. The easy-to-install elements of the item Hook and Holder System mean users can arrange their workspace flexibly to suit their needs.
Groove Plate Profile is 400 mm high and can be supplied in any width. Thanks to its low weight of just 5.2 kg per metre, it can be used with ease on transport trolleys. Open end faces are safely covered over with Caps, Groove Plate Profile 8 200x14. The Caps can also be used to secure the Groove Plate Profile tight and centrally within a load-bearing frame. Fastening Set, Groove Plate Profile 8 is used to create a flush connection with the frame.
Note: The Groove Plate Profile is not to be viewed as a construction profile. Heavy-duty accessories such as a Pivot Arm should always be mounted on a profile frame.
When using the illustrated fastening elements (not included in the scope of supply), the Cap can be used as a flange for centred adaptation to a Line 8 groove.
Using reverse screw fixings to fasten to a groove.
Groove Plate Profile 8 400x14, natural
0.0.678.02

Accessoires / Service

Cap, Groove Plate Profile 8 200x14, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.684.89
Cap, Groove Plate Profile 8 200x14, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.678.29
Fastening Set, Groove Plate Profile 8
Delivery unit
1 set
Article-No.
0.0.687.16
Hook and Holder Assortment, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.691.19
Hook and Holder Assortment, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.691.16
Hook Assortment, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.691.17
Hook Assortment, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.691.15
Holder Assortment, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.691.18
Holder Assortment, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.691.14
Profile Saw Cut, Oversize Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.475.31

Downloads

ESD Product Qualification(367 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Groove Plate Profile 8 400x14, natural
0.0.678.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100