Connecting Cable, Socket / Earthed Plug with earthing lead, black
0.0.677.54

Connecting Cable, Socket / Earthed Plug with earthing lead, black

0.0.677.54

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/67754
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Connecting Cable, Socket / Earthed Plug with earthing lead, black
0.0.677.54

Attributes

Line
Work Bench System
Property
black
Delivery unit
1 pce.
Weight
m = 385 g
ESD
ESD-safe = No
cleanroom suitability
Yes
Connecting Cable, Socket / Earthed Plug with earthing lead, black
0.0.677.54

Details

Cable length 3 m (1.5 mm²)
Inside diameter of ring cable lug 6.5 mm
To satisfy the requirements of the DIN VDE 0100 standard in special installation scenarios, the Connecting Cable, Socket / Earthed Plug with earthing lead enables users to create additional earthing via a separate cable with a ring cable lug.
The socket is compatible with the system plugs, particularly Multi-Socket Power Strip, 5 outlet (0.0.627.44) and Distribution Strip (0.0.631.56).
Connecting Cable, Socket / Earthed Plug with earthing lead, black
0.0.677.54

Accessoires / Service

Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Light Fitting 55W, 230V
Delivery unit
1 pce.
Article-No.
0.0.417.34
Connecting Cable, Socket / Earthed Plug with earthing lead, black
0.0.677.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
23309205
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85369010