Fastening Profile D30-60, natural
0.0.673.86

Fastening Profile D30-60, natural

0.0.673.86

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/67386
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Fastening Profile D30-60, natural
0.0.673.86

Attributes

Line
Line D30
Material
Al, untreated
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 0.44 kg/m
ESD
ESD-safe = Yes
Fastening Profile D30-60, natural
0.0.673.86

Details

This profile keeps things connected! Fastening Profile D30-60 is used to fit a guide rail to Roller Conveyor St 60x24 D15. The roller conveyor is simply slotted or clipped in. Fitting Guide Rail e 4, which is anchored in the special flat groove along the side, makes the roller conveyor more rigid.
This profile keeps things connected! Fastening Profile D30-60 is used to fit a Guide Rail e 4 to a Roller Conveyor St 60x24 D15. The roller conveyor is simply slotted or clipped in.
A Profile Tube D30 contour runs along the underside of Fastening Profile D30-60 and can be used to connect struts and accessories.
Guide Rail e 4 is slotted into the flat groove that runs along the side of the Fastening Profile and adds extra rigidity to the roller conveyor. The Guide Rail can run right up to the crossmember, thereby minimising the gap between roller conveyors.
The Guide Rail can run right up to the cross tube, thereby minimising the gap at crossing points. A Profile Tube D30 contour runs along the underside of Fastening Profile D30-60 and can be used to make a connection with struts and accessories.
If necessary, Roller Conveyor St D60x24 D15 can be reinforced against profile deflection with the aid of Fastening Profile D30-60.
Roller Conveyor St 60x24 D15 is pressed into Fastening Profile D30-60 using a little force or can be slotted into place during assembly.
Fastening Profile D30-60, natural
0.0.673.86

Accessoires / Service

Guide Rail e 4, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.672.52
Roller Conveyor St 60x24 D15
Delivery unit
cut-off max. 4500 mm
Article-No.
0.0.673.74
Roller Conveyor St 60x24 D15 ESD
Delivery unit
cut-off max. 4500 mm
Article-No.
0.0.673.75
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(327 KB)
Fastening Profile D30-60, natural
0.0.673.86

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100