Standard-Fastening Set 8, one-sided
0.0.672.99

Standard-Fastening Set 8, one-sided

0.0.672.99

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/67299
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Standard-Fastening Set 8, one-sided
0.0.672.99

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 19 g
ESD
ESD-safe = Yes
Torque
M = 25 Nm
Standard-Fastening Set 8, one-sided
0.0.672.99

Details

Standard connecting plate 8, one-sided, St, bright zinc-plated
Special Button-Head Screw similar to ISO 7380 M8x20, St, bright zinc-plated
Standard-Fastening Set 8, one-sided from item connects two Line 8 profiles at a right angle to create a connection that is highly resistant to displacement and torsion. The asymmetrical connecting plate is made of bright zinc-plated steel and projects into a groove to ensure the fastener is correctly aligned so as to prevent torsion. The other groove is left free.
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
Please note the load-carrying capacity, which is different to that of Standard-Fastening Set 8.
The necessary thread is tapped directly into the core bore of the profiles.
Position of the through holes for the key.
The standard connecting plates can be arranged to match the way in which the profiles are fitted.
Large profiles with high load-bearing capabilities can be connected using a larger number of Standard Fasteners.
Standard-Fastening Set 8, one-sided has a modified centring feature that allows users to offset profiles. This means that right-angled profile connections can be achieved with a flush fit that factors in Caps (a). Furthermore, because the anti-torsion feature is located on just one side, the internal grooves are left clear. This means that panel elements can be inserted into the grooves without having to trim the corners first (b).
Compared to other fasteners, Standard Fasteners protrude into the groove to a minimal extent only. Standard-Fastening Set 8 features a double-sided anti-torsion feature as standard, but is also available in variants that have either a connecting plate that is shortened on one side or a compact centring aid (K). The variants leave one or both grooves of the aluminium profiles free.
Standard-Fastening Sets 8 are also available in an ESD-safe design to help dissipate electrostatic charges.
Installation with flush-mounted profile end face
Installation with flush-mounted profile cap
Standard-Fastening Set 8, one-sided
0.0.672.99

Accessoires / Service

Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95
Profile Machining, Groove-Side Hole, 8, D7
Delivery unit
1 pce.
Article-No.
0.0.026.96
Standard-Fastening Set 8, one-sided
0.0.672.99

Tools

Drilling Unit, Drilling Stand
Delivery unit
1 pce.
Article-No.
0.0.465.88
Drilling Unit, Drilling Adapter Set 8
Delivery unit
1 set
Article-No.
0.0.465.89
Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

ESD Product Qualification(345 KB)

Videos

Standard-Fastening Set 8

<div class="gs01">Standard-Fastening Set 8, one-sided is a right-angled, friction-based connection for aluminium profiles and exhibits excellent strength and load-carrying capacity. The major advantage of this fastening element is that no additional machining is required when inserting panels into the groove</div>
Standard-Fastening Set 8, one-sided
0.0.672.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181568