Guide Rail e 4, natural
0.0.672.52

Guide Rail e 4, natural

0.0.672.52

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/67252
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Guide Rail e 4, natural
0.0.672.52

Attributes

Line
Line D30
Material
Al, untreated
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 0.51 kg/m
ESD
ESD-safe = Yes
Guide Rail e 4, natural
0.0.672.52

Details

Keeping everything in line! Robust Guide Rail e 4 ensures that crates and goods stay on Roller Conveyor St 60x24 D15. The aluminium side guide can be fitted with slide strips that are especially gentle on transported materials.
Fastening Profile D30-60 is used to install the Guide Rail. Guide Rail e 4 is inserted into the special groove that runs along the side of the Fastening Profile. This combination of Guide Rail and Fastening Profile further boosts the rigidity of Roller Conveyor St 60.
When Guide Rails e 4 are cut to size, sharp edges on the channel at the top can present an injury hazard for personnel loading and unloading the roller conveyor. The quickest way to eliminate this hazard is to use Button-Head Screw Self-Tapping M5x16, TX25! It quickly and reliably makes the end of the channel safe, without having to spend time manually deburring it, thus lowering assembly costs.
Keeping everything in line! Robust Guide Rail e 4 ensures that crates and goods stay on Roller Conveyor St 60x24 D15. Fastening Profile D30-60 is used to install the Guide Rail.
The aluminium Guide Rail e 4 is inserted into the special groove that runs along the side of the Fastening Profile. The Guide Rail can thus run right up to the cross tube, thereby minimising the gap where roller conveyors change angle. This combination of Guide Rail and Fastening Profile boosts the rigidity of the roller conveyor.
LR = Roller Conveyor
LF = Guide Rail
LB = Fastening Profile
When Guide Rail e 4 reaches up to the supporting crossmember, the Roller Conveyor 60 Fastening Bracket D30 can be screwed into place on just one side.
Guide Rail e 4 is screwed to Roller Conveyor St 60x24 D15 using Button-Head Screws self-tapping St 3.9x16 (0.0.642.39).
Guide Rail e 4, natural
0.0.672.52

Accessoires / Service

Button-Head Screw Self-Tapping M5x16, TX25
Delivery unit
1 pce.
Article-No.
0.0.674.89
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(332 KB)
Guide Rail e 4, natural
0.0.672.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
76042100