Divider and Guide Profile 32x12, Connection Set 1x180°
0.0.671.63

Divider and Guide Profile 32x12, Connection Set 1x180°

0.0.671.63

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/67163
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Divider and Guide Profile 32x12, Connection Set 1x180°
0.0.671.63

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 17 g
ESD
ESD-safe = No
Divider and Guide Profile 32x12, Connection Set 1x180°
0.0.671.63

Details

Divider and Guide Profile 32x12 fastener 180°, PA-GF, grey similar to RAL 7042
Divider and Guide Profile 32x12 fastener 0°, PA-GF, grey similar to RAL 7042
Fastening elements
Divider and Guide Profile 32x12, Connection Set 1x180°
0.0.671.63

Accessoires / Service

Divider and Guide Profile 32x12, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.673.89
Divider and Guide Profile 32x12, Connection Set 1x180°
0.0.671.63

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75
Divider and Guide Profile 32x12, Connection Set 1x180°
0.0.671.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
76042100