Slide Strip D30 with Side Guide H13, grey similar to RAL 7042
0.0.671.30

Slide Strip D30 with Side Guide H13, grey similar to RAL 7042

0.0.671.30

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/67130
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Slide Strip D30 with Side Guide H13, grey similar to RAL 7042
0.0.671.30

Attributes

Line
Line D30
Material
PE-HD
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 97.0 g/m
ESD
ESD-safe = No
Slide Strip D30 with Side Guide H13, grey similar to RAL 7042
0.0.671.30

Details

Always stay on track! Slide Strip D30 with Side Guide H13 converts any Profile Tube D30 into a conveyor line. Crates can simply be pushed along a low-friction strip made from HDPE.
The raised edge will keep transported containers on a conveyor line and can also be used to create a frame in which panel elements can be laid.
No drilling is required when fitting Slide Strip D30 with Side Guide H13. Simply push it onto a flank of Profile Tube D30 – and it stays in place!
Slide Strip D30 with Side Guide H13 is also available in an ESD-safe version for protecting sensitive goods and personnel.
Note: Slide Strips D30 (0.0.634.42) and ESD (0.0.634.55) without side guides are also available .
Slide Strip D30 with Side Guide H13, grey similar to RAL 7042
0.0.671.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000