Roller Conveyor 6 Al Fastening Bracket I D30
0.0.667.57

Roller Conveyor 6 Al Fastening Bracket I D30

0.0.667.57

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/66757
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller Conveyor 6 Al Fastening Bracket I D30
0.0.667.57

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 125.0 g
ESD
ESD-safe = Yes
Roller Conveyor 6 Al Fastening Bracket I D30
0.0.667.57

Details

Fastening Bracket, St, bright zinc-plated
Button-Head Screw, self-tapping 3.9x16, TX20, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 6912 M6x12, St, bright zinc-plated
Washer ISO 7093-1-6-200 HV, St, bright zinc-plated
T-Slot Nut 6 St M6, St, bright zinc-plated
Roller Conveyor 6 40x40 Al Fastening Brackets U D30 and I D30 are used to join two conveyor lines (even when they are at different angles). The hooks of the Fastening Brackets are arranged asymmetrically so they can be fitted to the same crossmember, thereby lining up roller conveyors flush with each other. Roller Conveyor 6 Al Fastening Brackets U D30 and I D30 can be used for the same purpose. These don’t have any side plates, which means a Guide Rail can be run right up to the transition point, because the side indentations are not covered over.
Roller Conveyor Al 80x40 Fastening Brackets U D30 and I D30 can be used with both versions of Roller Conveyor 6. In the case of Roller Conveyor 6 80x40 E D30, two brackets are fitted to the grooves on the underside while only one is attached to the narrower Roller Conveyor 6 40x40 E D30.
Roller Conveyor 6 Al Fastening Bracket I D30
0.0.667.57

Accessoires / Service

Roller Conveyor 6 40x40 E D30
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.69
Roller Conveyor 6 80x40 E D30 ESD
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.53
Roller Conveyor 6 40x40 E D30/2
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.73
Roller Conveyor 6 40x40 E D30 with Flanged Wheel
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.71
Roller Conveyor 6 80x40 E D30
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.52

Downloads

Technical documentation(3 MB)
ESD Product Qualification(384 KB)
Roller Conveyor 6 Al Fastening Bracket I D30
0.0.667.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098