Castor D160 swivel 140x110 ESD
0.0.667.30

Castor D160 swivel 140x110 ESD

0.0.667.30

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/66730
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Castor D160 swivel 140x110 ESD
0.0.667.30

Attributes

Line
Line D30
line 8
line 10
Delivery unit
1 pce.
Weight
m = 2.1 kg
ESD
ESD-safe = Yes
cleanroom suitability
No
Load-carrying capacity = 260 kg/Rolle
Castor D160 swivel 140x110 ESD
0.0.667.30

Details

Fork, St, bright zinc-plated
Wheel axle with ball bearing
Dust shield
Wheel body PA
Tyre TPU, 94 Sh A, grey
Swivel and Fixed Castors can be fixed to frames made using Line 8 profiles via the four holes in the integrated connecting plate. Alternatively, the Castors can be fixed to two parallel Profiles 8 D30. These tubes from Profile Tube System D30 feature an integral Line 8 groove. The corresponding Fastening Set 8 for Castor swivel/fixed makes installation easy.
Carrying capacity 260 kg/castor
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic model is 105 Ω.
Note:
Operating conditions such as speed, load, soiling, overall mileage, etc. can have a detrimental effect on dissipation resistance. To ensure mobile solutions are electrostatically dissipative, it is advisable to take additional precautions such as fitting an ESD Drag Chain (0.0.671.88).
To verify the relevant properties, regular checks in line with the IEC 61340 standard should be carried out throughout the service life of the solution.
In the case of higher speeds (>4 km/h), it is important to take into account the higher dynamic load and evaluate the overall construction accordingly.
Castor D160 swivel 140x110 ESD
0.0.667.30

Accessoires / Service

Fastening Set 8 for Castor swivel/fixed 140x110
Delivery unit
1 set
Article-No.
0.0.670.18
Swivel Lock for Castor D160/D200 swivel 140x110
Delivery unit
1 set
Article-No.
0.0.670.48

Downloads

ESD Product Qualification(417 KB)
Datasheet(245 KB)
Castor D160 swivel 140x110 ESD
0.0.667.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000