Tray 2x180° 1200 ESD A
0.0.667.10

Tray 2x180° 1200 ESD A

0.0.667.10

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/66710
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Tray 2x180° 1200 ESD A
0.0.667.10

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 10.47 kg
ESD
ESD-safe = Yes
Tray 2x180° 1200 ESD A
0.0.667.10

Details

4 Corner-Fastening Sets Frame 8 60x40 180°
Usable dimensions 1028x662 mm
Load-carrying capacity 200 kg
Stable and large Trays 8 ESD A feature a carrying capacity of 200 kg and are ideal for table-width picking and provisioning and for storing numerous small load carriers, semi-open fronted boxes and/or workpieces. The fastening elements supplied allow both horizontal and angled installation. An all-round Line 8 groove can also be used to mount accessory components such as Grab Containers and Label Backplates.
There are three different versions to choose from when designing the perfect solution for your process:
Tray ESD A: With an all-round edge to hold in place articles such as large boxes and workpieces that are not required as often.
Tray 1x180° ESD A: With a lowered edge at the rear that makes it easier to restock the Tray.
Tray 2x180° ESD A: With two lowered edges. Tray Stop Profile or Grab Plate Profile can be used with Grab Container 8 105x130 to optimise the removal procedure for small parts at the operator’s side of the Tray. This relieves strain on personnel while simultaneously boosting efficiency.
All versions feature an ESD-safe design so that sensitive electronic components are not put at risk.
The preassembled Trays ESD A are 600 mm deep and can be supplied in widths of 1200 mm, 1500 mm and 1800 mm to match the standard widths of item work benches. This ensures that the entire picking and provisioning concept slots seamlessly into your work bench design concept.
Tray 2x180° ESD A: Two dropped edges produce a stable level surface on which the picking of small parts can be ergonomically optimised by using Tray Stop Profile or Grab Plate Profile combined with Grab Containers 8 105x130.
Tray 2x180° ESD A
s = Thickness of panel element
LA / LB = Cut-off dimension of panel elements
LPA / LPB = Cut-off dimension of Frame Profiles
LNA / LNB = Usable surface
Tray 2x180° 1200 ESD A
0.0.667.10

Accessoires / Service

Label Holder 8 160x40
Delivery unit
1 set
Article-No.
0.0.488.70
Label Profile 8 40 E, grey/transparent
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.654.46
Label Profile 8 40 E-160, grey/transparent
Delivery unit
1 pce.
Article-No.
0.0.654.59
Label Profile 8 40, natural
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.454.59
Divider and Guide Profile 32x12, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.673.89
Divider and Guide Profile 32x12, Connection Set 2x180°
Delivery unit
1 set
Article-No.
0.0.673.94
Tray Stop Profile 8 50x10, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.664.34
Tray Stop Profile 8 50x10 ESD, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.664.87
Grab Plate Profile 8 140x50, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.664.17
Grab Plate Profile 8 140x50 ESD, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.08
Grab Plate Profile 8 140x50 Divider, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.664.20
Grab Plate Profile 8 140x50 Assembly Set ESD, black
Delivery unit
1 set
Article-No.
0.0.665.04
Label Protection Strip 8 24, transparent
Delivery unit
1 pce., length 1400 mm
Article-No.
0.0.667.59

Downloads

ESD Product Qualification(351 KB)

Applications

ergologistic® work bench

This work bench supports your working processes from intralogistics through to the ergonomic picking of preliminary products/materials – all based on standard semi-open fronted boxes.

More information
PDF CAD Parts list Drawing

Applications

Mobile, folding work bench

This ultra-mobile work bench can be folded up to a compact size and moved around easily “on its back” using the castors.

More information
PDF CAD Parts list Drawing
Tray 2x180° 1200 ESD A
0.0.667.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76042100