Profile Tube 8 D30, natural
0.0.663.93

Profile Tube 8 D30, natural

0.0.663.93

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/66393
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Profile Tube 8 D30, natural
0.0.663.93

Attributes

Line
Line D30
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 0.75 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Cross-sectional area
A = 2.75 cm2
Moment of Inertia, x-axis
Ix = 1.20 cm4
Moment of Inertia, y-axis
Iy = 2.32 cm4
Moment of Inertia, torsional
It = 0.76 cm4
Resistance Moment, x-axis
Wx = 0.91 cm3
Resistance Moment, y-axis
Wy = 1.55 cm3
Profile Tube 8 D30, natural
0.0.663.93

Details

Double the connectivity – Profile Tube 8 D30 with an integrated Line 8 groove. The special geometry supports the connection of Fasteners D30 on three sides. A Line 8 groove is open to enable connection of components from the MB Building Kit System and the item Work Bench System.
Profile Tube 8 D30 saves on installation space and storage costs because accessories and profiles can be fastened to it without the need for an adapter. This means components from all building kit systems can be used very easily in one frame.
For example, Profile Tube 8 D30 is ideal for using Grab Containers 8 105x130 (0.0.664.35) on constructions built using D30 profiles.

 

Note: Profile 6 D30 is available for connecting accessories that utilise a Line 6 groove.
Profile Tube 8 D30, natural
0.0.663.93

Accessoires / Service

Runner 8, black
Delivery unit
1 pce.
Article-No.
0.0.026.13
Runner 8 80x40
Delivery unit
1 set
Article-No.
0.0.618.97
Magnetic Holder 8, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.627.86
Shelf 8 200-600
Delivery unit
1 set
Article-No.
0.0.627.00
Tool Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.474.50
Cap, Profile Tube 8 D30, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.666.95
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(321 KB)
Technical documentation(3 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Profile Tube 8 D30, natural
0.0.663.93

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360103
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100