Drawbar Locking Lever 38
0.0.660.96

Drawbar Locking Lever 38

0.0.660.96

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/66096
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Drawbar Locking Lever 38
0.0.660.96

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 set
Weight
m = 382.0 g
ESD
ESD-safe = Yes
Drawbar Locking Lever 38
0.0.660.96

Details

Locking lever 23-1, St, bright zinc-plated
Bracket 46x20, St, bright zinc-plated
Fastening elements, St, bright zinc-plated
Drawbar Locking Lever 38 keeps coupling elements neat and safe. It holds the Drawbar securely in a vertical position, which is particularly advisable when using the version without a self-lifting mechanism. The foot-operated lever ensures the locking lever can be released without having to stoop down.
Drawbar Locking Lever 38
0.0.660.96

Accessoires / Service

Drawbar D25-686, Self-Lifting
Delivery unit
1 set
Article-No.
0.0.664.12
Drawbar D25-686
Delivery unit
1 set
Article-No.
0.0.664.13

Downloads

ESD Product Qualification(397 KB)
Drawbar Locking Lever 38
0.0.660.96

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
UNSPSC 9.0
24101706
customs tariff number
73269098