Diagonal Strut Set 8 300x30
0.0.659.03

Diagonal Strut Set 8 300x30

0.0.659.03

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65903
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Diagonal Strut Set 8 300x30
0.0.659.03

Attributes

Line
Work Bench System
line 8
Material
St
Delivery unit
1 set
Weight
m = 2.36 kg
ESD
ESD-safe = No
Diagonal Strut Set 8 300x30
0.0.659.03

Details

2 Diagonal Struts 8 300x30, St, white aluminium similar to RAL 9006
8 T-Slot Nuts 8 St M8, bright zinc-plated
8 Anti-Loss Washers M8, St, bright zinc-plated
8 Button-Head Screws ISO 7380-M8x20, St, bright zinc-plated
8 Caps 8 D15, PA, grey similar to RAL 7042
F < 1000 N ∧ F x l < 300 Nm
Load-carrying capacity is to be checked to ensure both conditions are met.
Improved load-carrying capacity for individual supporting struts and cantilever arms! Diagonal Strut Set 8 300x300 is a strong solution that increases the load-carrying capacity of horizontal profiles. This means users can build more elegant constructions without having to compromise their suitability for day-to-day use.
The 45° diagonal struts have a closed, easy-clean outer surface.
Diagonal Strut Set 8 300x30
0.0.659.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23251090
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360101
eCl@ss 8.0
23251090
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
73269098