Table Frame 4 E 1800 FIFO
0.0.658.02

Table Frame 4 E 1800 FIFO

0.0.658.02

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65802
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Table Frame 4 E 1800 FIFO
0.0.658.02

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 101.5 kg
ESD
ESD-safe = No
Table Frame 4 E 1800 FIFO
0.0.658.02

Details

item work bench 4 E FIFO – a logical and efficient combination of work bench and FIFO rack. Strong, ergonomic and bespoke. Use compatible elements from the Lean Production Building Kit System to design your own customised material supply and container return systems.
This robust bench features an electric height-adjustment system that can raise or lower it to precisely the right ergonomic working height – maximum load-carrying capacity of 400 kg included. The bench can also be moved to programmable positions for material changeovers.
Work bench 4 E FIFO can be configured in six basic sizes or in custom dimensions. It can also be enhanced using elements from the wide range of accessories in the Work Bench System, such as overhangs and cable ducts. The configurator at www.item24.de/config-wb will help you design the perfect work bench for your needs in no time.
If required, work bench can be enhanced with the addition of a suitable table Overhang and a Cable Duct.
Table Frame 4 E 1800 FIFO
0.0.658.02

Accessoires / Service

Table Overhang E 1800
Delivery unit
1 set
Article-No.
0.0.634.08
Cable Duct E 1800
Delivery unit
1 set
Article-No.
0.0.637.19
Compound Slide Overhang 1800
Delivery unit
1 set
Article-No.
0.0.652.36
Cable Duct E 1800-160x160
Delivery unit
1 set
Article-No.
0.0.678.33

Downloads

User Guide(1 MB)
EC-Declaration of Conformity(1 MB)
Declaration of incorporation(279 KB)

Applications

Work bench with integrated material supply rack

The combination for maximum productivity: A work bench with electrical height adjustment that brings the FIFO rack with it.

More information
PDF CAD Parts list Drawing
Table Frame 4 E 1800 FIFO
0.0.658.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76109090