Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
0.0.654.94

Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042

0.0.654.94

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65494
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
0.0.654.94

Attributes

Line
Line D30
Material
PE-HD
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 124.0 g/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
0.0.654.94

Details

Slide Strips can also be clipped into place to protect sensitive workpieces and the Guide Rails themselves. The addition of high-strength, durable and impact-absorbing polyethylene Slide Strips means that the Guide Rails can combine the stability of aluminium with the gentle contact surface of plastic. Slide Strips can be fitted to both sides of the Guide Rail.

Downloads

Technical documentation(3 MB)
Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
0.0.654.94

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39161000