Roller Conveyor St, Assembly Pliers
0.0.654.73

Roller Conveyor St, Assembly Pliers

0.0.654.73

Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65473
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Classification
Roller Conveyor St, Assembly Pliers
0.0.654.73

Attributes

Line
Line D30
Material
St, stainless
Delivery unit
1 pce.
Weight
m = 275.0 g
ESD
ESD-safe = No
Roller Conveyor St, Assembly Pliers
0.0.654.73

Details

The Assembly Pliers give you more room to manoeuvre by forcing the flanks of Roller Conveyor St apart slightly, making it easier to remove and replace castors.
They ensure castors can be changed quickly and effortlessly.

Videos

Lean production 2.0 with item. Design, construction and modification made easier than ever.

"To stay competitive we need to eliminate waste. If we're lean enough, we can stand up to the rest of the world and achieve incredible success," says engineer Stefan Armbruster from item. Cologne University of Applied Sciences has also chosen to use the intelligent system for its Lean Factory project. Why? Expert on all things lean, Prof. Abels explains: "We looked at a lot of tube systems. What we really liked about D30 is its engineering, which is really in harmony with the lean philosophy!"
Roller Conveyor St, Assembly Pliers
0.0.654.73

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21045190
eCl@ss 4.0
21040301
eCl@ss 4.1
21040301
eCl@ss 5.0
21043290
eCl@ss 5.1
21043290
eCl@ss 6.0.1
21043890
eCl@ss 7.1
21043890
eCl@ss 8.0
21043890
UNSPSC 7.0
27112104
UNSPSC 9.0
27112104
customs tariff number
82054000