Ratchet Wrench 3/8″
0.0.654.57

Ratchet Wrench 3/8″

0.0.654.57

Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65457
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Ratchet Wrench 3/8″
0.0.654.57

Attributes

Material
St
Delivery unit
1 pce.
Weight
m = 240 g
ESD
ESD-safe = No
Ratchet Wrench 3/8″
0.0.654.57

Details

The item family of tools is perfectly geared up for work with profiles and fastening elements. The Ratchet Wrenches with integrated scratch protection safeguard the immaculate profile surfaces. The robust plastic sheathing (PA) stops metal coming into contact with metal. Screws can also be tightened and loosened faster, since users don’t have to constantly shift their grip on the ratchet wrenches in the same way as when using standard keys.
When used with the length-optimised item Key Inserts, the Ratchet Wrenches offer the quickest and easiest way to assemble and disassemble profile connections.
Ratchet Wrench 3/8″
0.0.654.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21040251
eCl@ss 4.0
21040222
eCl@ss 4.1
21040222
eCl@ss 5.0
21040222
eCl@ss 5.1
21040222
eCl@ss 6.0.1
21040222
eCl@ss 7.1
21040222
eCl@ss 8.0
21040222
UNSPSC 7.0
27111711
UNSPSC 9.0
27111711
customs tariff number
82054000