Drive Set GSF 8 40
0.0.654.23

Drive Set GSF 8 40

0.0.654.23

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65423
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Drive Set GSF 8 40
0.0.654.23

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 477 g
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 3 Nm
Efficiency
. = 1
Drive Set GSF 8 40
0.0.654.23

Details

Coupling housing GSF 8, Al
Adapter plate GSF 8, Al
D30/D6 coupling half, Al – reborable up to max. ø16 mm
Expanding hub coupling half D30/D12, St and Al
Coupling insert D30, PU, blue
4 Hexagon Socket Head Cap Screws DIN 7984-M4x45, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M5x14, St, bright zinc-plated
Cap D30F, PA, grey
Tightening torque, expanding hub screw: 2.8 Nm
Tightening torque, clamping hub screw: 2 Nm
Drive Set GSF 8 40 can be used to connect any drives to Linear Unit GSF 8. The versatile coupling can be adapted for several different drive shafts and transfers drive torque without play. The maximum transferrable drive torque is 3 Nm.
Drive Set GSF 8 40
0.0.654.23

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75
Drive Set GSF 8 40
0.0.654.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090