Drive Unit GSF 8 40 R10
0.0.654.21

Drive Unit GSF 8 40 R10

0.0.654.21

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65421
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Drive Unit GSF 8 40 R10
0.0.654.21

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 442.5 g
ESD
ESD-safe = No
Drive Unit GSF 8 40 R10
0.0.654.21

Details

Drive Unit Al, natural
Hollow shaft ø12 H7, St, stainless
Effective radius 18.3 mm
Mmax = 3 Nm
Length of Timing Belt inside the Timing-Belt Reverse Unit: 137 mm
Button-Head Screw ISO 7380-M8x18, St, bright zinc-plated
Retaining bracket, St, stainless
2 Hexagon Socket Head Cap Screws DIN 7984-M4x6, St, bright zinc-plated
Installation guide
It’s so small and yet it’s a complete timing-belt drive! All the components fit together to make a compact solution. The tensioning device for the Timing Belt is integrated into the Reverse Unit. The ball-bearing mounted pulleys ensure that everything runs smoothly. When used with Slide Set GSF 8 80x40, it creates a Linear Unit made up of just a few components. Drive Set GSF 8 40 is used to connect to the motor.
Drive Unit and Timing-Belt Reverse Unit GSF 8 40 R10 can be used with a wide range of Line 8 profiles that are 40 mm in height as a guide. These profiles must have one Line 8 groove for the T-slot slider and another Line 8 groove opposite, through which the timing belt can be returned.
The Drive Unit and Reverse Unit are fixed in place in the core bore of the profile, which has to be tapped with an M8 thread.
Drive Unit GSF 8 40 R10
Profile X 8 40x40 1N
Timing Belt R10 T5
Carriage plate*
Sliding shoe*
Slide*
Timing-Belt Reverse Unit GSF 8 40 R10
*(4, 5, 6 = Slide Set GSF 8 80x40)
Belt length
L= 2 x l + 210 mm
Drive Unit GSF 8 40 R10
0.0.654.21

Accessoires / Service

Timing-Belt Reverse Unit GSF 8 40 R10
Delivery unit
1 set
Article-No.
0.0.654.22
Drive Set GSF 8 40
Delivery unit
1 set
Article-No.
0.0.654.23
Slide Set GSF 8 80x40
Delivery unit
1 set
Article-No.
0.0.654.24
Drive Unit GSF 8 40 R10
0.0.654.21

Tools

Key with T-Handle 3 A/F
Delivery unit
1 pce.
Article-No.
0.0.370.59
Key Insert 3 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.51
Key Insert 5 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.644.68
Ratchet Wrench 1/4″
Delivery unit
1 pce.
Article-No.
0.0.654.69
Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29
Drive Unit GSF 8 40 R10
0.0.654.21

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090