Stairway Assembly Set PP 45°
0.0.653.16

Stairway Assembly Set PP 45°

0.0.653.16

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65316
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Stairway Assembly Set PP 45°
0.0.653.16

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 8.95 kg
ESD
ESD-safe = No
Stairway Assembly Set PP 45°
0.0.653.16

Details

4 step angle brackets 45°, St, powder-coated RAL 9006 white aluminium
2 Profiles 120x40 light 120 mm, Al, anodized
2 Profiles 120x40 light 160 mm, Al, anodized
4 Angle Brackets 8 40x40x40, St, bright zinc-plated
12 Universal-Fastening Sets 8, St
24 hexagon screws ISO 4017-M8x25, St, bright zinc-plated
24 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
Stairway Assembly Set PP 45°
Stairway Assembly Set PP 45° contains all the fastening elements needed to secure a stairway with a 45-degree pitch to a stairway landing, platform, etc. and to the next level up. Profile 8 120x40 light is recommended for use as a stringer profile between the step angle brackets.
This Assembly Set is not suitable for building a stairway that connects the ground floor to a platform or similar element. Stairway Assembly Set GP 45° should be used for this purpose.
Stairway Assembly Set PP 45°
0.0.653.16

Accessoires / Service

Combination Spanner 13 A/F
Delivery unit
1 pce.
Article-No.
0.0.654.72
Stairway Assembly Set PP 45°
0.0.653.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
83024900