Angle Bracket 8 40x40x40 St
0.0.653.09

Angle Bracket 8 40x40x40 St

0.0.653.09

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65309
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Angle Bracket 8 40x40x40 St
0.0.653.09

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 116 g
ESD
ESD-safe = No
Tightening torque, bright zinc-plated
Mbz-p = 25 Nm
Angle Bracket 8 40x40x40 St
0.0.653.09

Details

Angle Bracket 40x40x40, St, bright zinc-plated
2 hexagon screws ISO 4017-M8x16, St, bright zinc-plated
2 screw and washer assemblies ISO10644-M8x16, St, bright zinc-plated
Angle Bracket 8 40x40x40 St
Angle Bracket 8 40x40x40 St ensures Step Profiles have a secure, stable hold on Frame Profile 8 120x40 light. The Angle Bracket is fitted to the underside of panels and does not require profile machining. All necessary fastening elements are included in the scope of supply.
The item Combination Spanner 13 A/F (0.0.654.72) and Socket Wrench Insert 13 A/F-3/8" (0.0.654.58) are the ideal tools for tightening the hexagon screws (M = 25 Nm).
Angle Bracket 8 40x40x40 St
0.0.653.09

Tools

Socket Wrench Insert 13 A/F-3/8″
Delivery unit
1 pce.
Article-No.
0.0.654.58
Combination Spanner 13 A/F
Delivery unit
1 pce.
Article-No.
0.0.654.72
Angle Bracket 8 40x40x40 St
0.0.653.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
73259990