Lift Module 70x70 GH
0.0.652.60

Lift Module 70x70 GH

0.0.652.60

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65260
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Lift Module 70x70 GH
0.0.652.60

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 7.41 kg
ESD
ESD-safe = No
Lift Module 70x70 GH
0.0.652.60

Details

Telescopic column
Gas spring with manual actuator, 533 - 881 mm
Fmax 300 N
Mmax 100 Nm
Installation materials
Lift at your fingertips! Lift Module 70x70 GH uses a gas spring with a lifting force of 200 N to adjust the height of constructions.
This telescopic module for mobile solutions is operated with a manual switch that is conveniently and safely located under the working surface and allows for quick and precise height adjustment. The compact module is ideal for constructing mobile solutions where rapid adjustment is a major requirement. It is also perfect for small ergonomic working surfaces and mobile adjustment to levels of varying heights in intralogistics. This mechanism is also used in SystemMobile S41T (0.0.651.68).
Note: This product can accommodate a torque load of 100 Nm.
Lift Module 70x70 GH
0.0.652.60

Accessoires / Service

SystemMobile S41T
Delivery unit
1 set
Article-No.
0.0.651.68
Lift Module 8 120x120 HF
Delivery unit
1 set
Article-No.
0.0.698.62

Downloads

Assembly instruction(714 KB)
Declaration of incorporation(1 MB)

Videos

Lift Module 70x70 GH
0.0.652.60

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
84254900