Friction Joint 8, End Swivel Joint 80
0.0.651.24

Friction Joint 8, End Swivel Joint 80

0.0.651.24

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65124
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.

Red Dot Design Award

The internationally acclaimed Red Dot Design Award acknowledges excellence in design. Formal quality, functionality and innovation are some of the criteria that mark out the excellent design quality of this product.

Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Classification
Friction Joint 8, End Swivel Joint 80
0.0.651.24

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 471 g
ESD
ESD-safe = Yes
Torque
M = 45 Nm
Friction Joint 8, End Swivel Joint 80
0.0.651.24

Details

Friction Joint
3 mounting plates, Al, natural
3 Button-Head Screws M8x22, St, bright zinc-plated
Connection seal, PA, grey
Notes on Use and Installation
Looking for that little something extra? Friction Joints 8 80 are the answer, as they can be assembled and configured to build strong, custom-made swivelling structures.
The joints can be used to span double the support width or carry double the load of Friction Joint 40. The dual screw connection provides additional strength.
The brake in the Friction Joint allows precise adjustment, ensuring pivot arms can be easily positioned without being difficult to move.
The preassembled sets are supplied with screws and are ready to connect. Screws can be connected to the end face of a Profile 8 80 via the core bore or to a groove. Press-fit anti-torsion features grip into the profile grooves to ensure play-free connections.
The maximum torque load for an End Swivel Joint 80 is 45 Nm, while Double Swivel Joint 80 can withstand moments of up to 200 Nm.
The connection can be made with either a horizontal or vertical profile groove. It can also be connected to the end face of a profile.
All the joints can be rotated 360° and allow the adjustment of frictional moment.

Downloads

ESD Product Qualification(393 KB)

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
Friction Joint 8, End Swivel Joint 80
0.0.651.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84879090