Step Spacer Profile 24x8
0.0.650.75

Step Spacer Profile 24x8

0.0.650.75

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65075
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Application
  • Classification
Step Spacer Profile 24x8
0.0.650.75

Attributes

Line
line 8
Material
PE-HD
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 56 g/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Step Spacer Profile 24x8
0.0.650.75

Details

Step Spacer Profile 24x8
The Step Spacer Profile made from high-strength PE-HD plastic is required when building continuous, uninterrupted surfaces on gangways and working platforms. It is inserted into the grooves of adjacent Step Profiles. This ensures that the loading moment on individual Step Profiles is distributed over a larger surface area, which creates a much firmer feel underfoot. There is no discernible profile deflection, even on long separate panels. The plastic component reduces noise levels and vibration.
Step Spacer Profile 24x8
0.0.650.75

Accessoires / Service

Step Profile 8 160, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.650.14
Step Spacer Profile 24x8
0.0.650.75

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Applications

Ergonomic stairway with landing

Stairways with a 38° angle are especially ergonomic. The landing offers a place to rest your legs while climbing the stairs and can be used for an additional working level.

More information
PDF CAD Parts list Drawing

Applications

Service platform with two levels

The only way is up with this stairway solution comprising two flights, one above the other. This ensures every part of even large plants can be safely reached and maintained.

More information
PDF CAD Parts list Drawing
Step Spacer Profile 24x8
0.0.650.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
39161000