ESD Spiral Connection Cable - Ring Connector 5 mm
0.0.650.54

ESD Spiral Connection Cable - Ring Connector 5 mm

0.0.650.54

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/65054
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Classification
ESD Spiral Connection Cable - Ring Connector 5 mm
0.0.650.54

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 40 g
ESD
ESD-safe = Yes
ESD Spiral Connection Cable - Ring Connector 5 mm
0.0.650.54

Details

ESD Spiral Connection Cable with two 5 mm ring connectors
Dynamic working environments need to be able to dissipate electrostatic charges, too. Because it doesn’t create cumbersome loops when lengthened and shortened, this spiral cable is ideal for use on movable parts. Versatile ring connectors enable quick connections, ensuring that ESD-sensitive environments enjoy uninterrupted protection.

Downloads

ESD Product Qualification(557 KB)

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
ESD Spiral Connection Cable - Ring Connector 5 mm
0.0.650.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
85444290