Holder Console D70
0.0.649.26

Holder Console D70

0.0.649.26

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64926
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Holder Console D70
0.0.649.26

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 2.5 kg
ESD
ESD-safe = No
Holder Console D70
0.0.649.26

Details

Holder Console D70, St, powder-coated white aluminium
The Holder Console keeps tools and small parts within easy reach. This stable system can hold three Holders D70 at the same time. The incremental angle adjustment offers 10 different settings to make sure the Holders are in sync with the current working position (sitting or standing) and the ergonomic needs of the user. Regardless of the setting, the Holders are always held securely.
Made of stainless steel wire, Holder Support D70 is designed to accommodate a single Holder. Two variants are available – the classic vertical support and a support that positions a Holder at an ergonomic angle of 30°.
Holder Console D70
0.0.649.26

Accessoires / Service

Tool Holder D70 Container ESD
Delivery unit
1 pce.
Article-No.
0.0.653.29
Tool Holder D70 Screwdriver ESD
Delivery unit
1 pce.
Article-No.
0.0.653.27
Tool Holder D70 Pliers, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.648.30
Tool Holder D70 Pliers ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.653.28
Magnetic Holder D70 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.706.93

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
Holder Console D70
0.0.649.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
73269098