Table Upright F 2 F 1500, additional Profile Set
0.0.647.22

Table Upright F 2 F 1500, additional Profile Set

0.0.647.22

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64722
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Table Upright F 2 F 1500, additional Profile Set
0.0.647.22

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 8.53 kg
ESD
ESD-safe = No
Table Upright F 2 F 1500, additional Profile Set
0.0.647.22

Details

Work bench F 2 F can be fitted with a suitable table Upright and Overhang to enable optimum positioning of materials and tools in the handling area. The height and reach of the Overhang are infinitely adjustable.
Installing an additional profile set (3) enables users to create entirely separate configurations for the two work benches of Table F 2 F.
Work bench F 2 F can be fitted with a suitable table Upright and Overhang to enable optimum positioning of materials and tools in the handling area. The height and reach of the Overhang are infinitely adjustable.
Installing an additional profile set (3) enables users to create entirely separate configurations for the two work benches of Table F 2 F.
Table Upright F 2 F 1500, additional Profile Set
0.0.647.22

Accessoires / Service

Monitor Arm, height-adjustable, 4 joints
Delivery unit
1 set
Article-No.
0.0.678.76
Monitor Arm, height-adjustable, 5 joints
Delivery unit
1 set
Article-No.
0.0.678.77

Videos

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

item Work Bench Systems New Products Autumn 2011

The best organisers are extremely flexible - exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.
Table Upright F 2 F 1500, additional Profile Set
0.0.647.22

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76042100